Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ518-28-H-56-12
Part #:W5180075.00
Catalog #:HMQ518-28-H-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.16 in | C: | 4.76 in |
| AK: | 4.5 | BD: | 6.5 |
| T: | 0.75 | Center Distance (in): | 1.77 in |
| F: | 1.38 | D: | 1.93 |
| AJ: | 5.88 | RQ: | 2.6 in |
| G: | 0.08 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H | Assembly: | HMQ-H |
| Output HP: | 0.41 | Input HP: | 0.631 |
| Output Style: | H | Reducer Style: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Key: | 3/16 X 1.00 |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output RPM: | 63 | Mounting Style: | Shaft Mount |
| Ratio Range: | 30:1 | Bore Code: | 12 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 0.750 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Center Distance (in): | 1.77 | Output Shaft Orientation: | H |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | HMQ51-H |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Model Code: | HMQ518 |
| Ratio: | 28:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.00 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 410 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310101650 | Weight: | 6.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

