Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ518-60-H-56-12
Part #:W5180078.00
Catalog #:HMQ518-60-H-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BD: | 6.5 |
| C: | 4.76 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 1.77 in |
| F: | 1.38 | D: | 1.93 |
| AJ: | 5.88 | G: | 0.08 |
| I: | 2.16 in | RQ: | 2.6 in |
Technical Specifications
| Output Style: | H | Output RPM: | 29 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H |
| Output HP: | 0.203 | Input Style: | C-Face Quill |
| Input HP: | 0.363 | Reducer: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Assembly: | HMQ-H |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Output Key: | 3/16 X 1.00 | Series Style: | HMQ51-H |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.00 in |
| Shaft Seal Material: | Nitrile | Ratio Range: | 60:1 |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 56C |
| Bore Code: | 12 | Center Distance (in): | 1.77 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | H |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Model Code: | HMQ518 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio: | 60:1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 442 in/lbs |
General Specifications
| UPC: | 690310101674 | Weight: | 6.00 LB |

