Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ518-60-HL-56-12
Part #:W5185080.00
Catalog #:FHMQ518-60-HL-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 0.354 in | Center Distance (in): | 1.77 in |
| P: | 4.33 in | AK: | 4.5 |
| RQ: | 2.6 in | C: | 4.76 in |
| BD: | 6.5 | AA: | 2.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 0.75 | D: | 1.93 |
| Q: | 0.35 in | I: | 2.16 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | FHMQ-HL | Output Style: | HL |
| Output Key: | 3/16 X 1.00 | Frame Size: | 56C |
| Output RPM: | 29 | Input HP: | 0.363 |
| Series Type: | Bravo 500 Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | HL |
| Output HP: | 0.203 | Input Bore (C Face): | 0.625 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | HL |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.77 |
| Output Diameter (in): | 0.750 in | Model Code: | FHMQ518 |
| Series Style: | FHMQ-HL | Input Diameter (in): | 0.625 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Bore Code: | 12 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.00 in |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 442 in/lbs |
General Specifications
| UPC: | 690310129180 | Weight: | 7.00 LB |

