Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ520-36-R-56
Part #:W5200050.00
Catalog #:BMQ520-36-R-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.12 | BE: | 0.38 in |
| N: | 3.94 | C: | 5.33 in |
| T: | 1 | D: | 2.15 |
| Center Distance (in): | 1.97 in | RQ: | 2.83 in |
| AK: | 4.5 | O*: | 2.05 in |
| BD: | 6.5 | AJ: | 5.88 |
| I: | 2.56 in | F: | 1.5 |
Technical Specifications
| Overhung Load: | 562 | Input Style: | C-Face Quill |
| Series Type: | Bravo 500 Worm Gear Reducers | Assembly: | BMQ-R |
| Output Style: | R | Output Key: | 1/4 X 1.62 |
| Output Shaft Assembly Code: | R | Output RPM: | 49 |
| Output HP: | 0.472 | Frame Size: | 56C |
| Input RPM: | 1,750 | Input HP: | 0.684 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Series Style: | BMQ-R | Product Type: | Right Angle |
| Shaft Seal Material: | Nitrile | Input Keyway: | 1/4 X 1.62 in |
| Output Diameter (in): | 1.000 in | Mounting Style: | Base |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio Range: | 40:1 |
| Model Code: | BMQ520 | Motor Frame Size: | 56C |
| Output Shaft Orientation: | R | Ratio: | 36:1 |
| Center Distance (in): | 1.97 | Input Diameter (in): | 0.625 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 607 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310126219 | Weight: | 9.00 LB |

