Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ520-43-R-56
Part #:W5200051.00
Catalog #:BMQ520-43-R-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | AJ: | 5.88 |
| D: | 2.15 | C: | 5.33 in |
| G: | 0.12 | BE: | 0.38 in |
| F: | 1.5 | T: | 1 |
| AK: | 4.5 | N: | 3.94 |
| RQ: | 2.83 in | BD: | 6.5 |
| O*: | 2.05 in | Center Distance (in): | 1.97 in |
Technical Specifications
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Input HP: | 0.604 | Series Type: | Bravo 500 Worm Gear Reducers |
| Output HP: | 0.399 | Overhung Load: | 562 |
| Output RPM: | 41 | Output Style: | R |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Assembly: | BMQ-R |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 1.62 in | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | R |
| Series Style: | BMQ-R | Product Type: | Right Angle |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Gear Type: | Worm |
| Ratio Range: | 40:1 | Model Code: | BMQ520 |
| No. of Gear Reductions: | Single | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.97 |
| Service Factor: | 1 | Ratio: | 43:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 613 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 9.00 LB |

