Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ520-60-R-56
Part #:W5200052.00
Catalog #:BMQ520-60-R-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.15 | BD: | 6.5 |
| BE: | 0.38 in | N: | 3.94 |
| C: | 5.33 in | RQ: | 2.83 in |
| Center Distance (in): | 1.97 in | AK: | 4.5 |
| I: | 2.56 in | AJ: | 5.88 |
| O*: | 2.05 in | T: | 1 |
| G: | 0.12 | F: | 1.5 |
Technical Specifications
| Overhung Load: | 562 | Output Style: | R |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Output RPM: | 29 |
| Output HP: | 0.282 | Series Type: | Bravo 500 Worm Gear Reducers |
| Input HP: | 0.486 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Assembly: | BMQ-R | Output Key: | 1/4 X 1.62 |
| Ratio: | 60:1 | Series Style: | BMQ-R |
| Center Distance (in): | 1.97 | Motor Frame Size: | 56C |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway: | 1/4 X 1.62 in |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Model Code: | BMQ520 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 613 in/lbs |
General Specifications
| Weight: | 9.00 LB |

