Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ520-36-D-56
Part #:W5200061.00
Catalog #:BMQ520-36-D-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.97 in | AJ: | 5.88 |
| G: | 0.12 | BE: | 0.38 in |
| I: | 2.56 in | F: | 1.5 |
| AK: | 4.5 | D: | 2.15 |
| T: | 1 | RQ: | 2.83 in |
| C: | 5.33 in | BD: | 6.5 |
| O*: | 2.05 in | N: | 3.94 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 49 |
| Series Type: | Bravo 500 Worm Gear Reducers | Frame Size: | 56C |
| Output HP: | 0.472 | Input RPM: | 1,750 |
| Overhung Load: | 562 | Output Style: | D |
| Output Key: | 1/4 X 1.62 | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-D | Input HP: | 0.684 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Model Code: | BMQ520 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Center Distance (in): | 1.97 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Series Style: | BMQ-D |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Ratio: | 36:1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 1/4 X 1.62 in | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 607 in/lbs |
General Specifications
| UPC: | 690310126257 | Weight: | 9.00 LB |

