Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - H520-10-H-16
Part #:W5200068.00
Catalog #:H520-10-H-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | G: | 0.12 |
| U: | 0.625 in | Center Distance (in): | 1.97 in |
| M: | 1.74 | F: | 1.5 |
| C: | 5.33 in | T: | 1 |
| D: | 2.15 | L: | 4.11 in |
Technical Specifications
| Input HP: | 1.961 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H | Output Key: | 1/4 X 1.62 |
| Assembly: | H-H | Output Style: | H |
| Reducer: | Worm - Right Angle | Output HP: | 1.569 |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | H520 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Mounting Style: | Shaft Mount |
| Ratio Range: | 10:1 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Shaft Seal Material: | Nitrile | Series Style: | H520-10-H-16-H |
| Output Shaft Orientation: | H | Input Keyway: | 1/4 X 1.62 in |
| Bore Code: | 16 | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.97 | Gear Type: | Worm |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 565 in/lbs |
General Specifications
| UPC: | 690310094709 | Weight: | 7.00 LB |

