Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - H520-60-H-16
Part #:W5200074.00
Catalog #:H520-60-H-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.12 | L: | 4.11 in |
| T: | 1 | C: | 5.33 in |
| U: | 0.625 in | I: | 2.56 in |
| Center Distance (in): | 1.97 in | F: | 1.5 |
| D: | 2.15 | M: | 1.74 |
Technical Specifications
| Input HP: | 0.486 | Output Style: | H |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Output Key: | 1/4 X 1.62 | Output HP: | 0.282 |
| Reducer: | Worm - Right Angle | Series Type: | Bravo 500 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | H-H | Output Shaft Assembly Code: | H |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Model Code: | H520 |
| Series Style: | H520-60-H-16-H | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Nitrile |
| Bore Code: | 16 | Input Keyway: | 1/4 X 1.62 in |
| Center Distance (in): | 1.97 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Shaft Orientation: | H | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 613 in/lbs |
General Specifications
| UPC: | 690310126295 | Weight: | 7.00 LB |

