Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - H520-80-H-16
Part #:W5200076.00
Catalog #:H520-80-H-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | L: | 4.11 in |
| M: | 1.74 | C: | 5.33 in |
| T: | 1 | Center Distance (in): | 1.97 in |
| F: | 1.5 | U: | 0.625 in |
| D: | 2.15 | G: | 0.12 |
Technical Specifications
| Series Type: | Bravo 500 Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP: | 0.42 | Assembly: | H-H |
| Output HP: | 0.199 | Output Shaft Assembly Code: | H |
| Output Key: | 1/4 X 1.62 | Input RPM: | 1,750 |
| Output Style: | H | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.000 in | Ratio Range: | 80:1 |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | H |
| Center Distance (in): | 1.97 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Ratio: | 80:1 |
| Model Code: | H520 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 1.62 in |
| Mounting Style: | Shaft Mount | Series Style: | H520--H |
| Reduction: | Single | Output Torque Rating (in-lb): | 569 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310127728 | Weight: | 7.00 LB |

