Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ520-10-H-56-16
Part #:W5200079.00
Catalog #:HMQ520-10-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 1.5 |
| D: | 2.15 | Center Distance (in): | 1.97 in |
| C: | 5.33 in | BD: | 6.5 |
| AJ: | 5.88 | T: | 1 |
| G: | 0.12 | I: | 2.56 in |
| AK: | 4.5 | RQ: | 2.83 in |
Technical Specifications
| Output Key: | 1/4 X 1.62 | Assembly: | HMQ-H |
| Frame Size: | 56C | Series Type: | Bravo 500 Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Style: | H |
| Output HP: | 1.569 | Input RPM: | 1,750 |
| Input HP: | 1.961 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H | Gear Type: | Worm |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | H |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Series Style: | HMQ520-10-H-56-16-H |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input Keyway: | 1/4 X 1.62 in |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Ratio: | 10:1 | Mounting Style: | Shaft Mount |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Center Distance (in): | 1.97 |
| Model Code: | HMQ520 | Motor Frame Size: | 56C |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 565 in/lbs |
General Specifications
| UPC: | 690310094730 | Weight: | 7.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

