Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ520-18-H-56-16
Part #:W5200081.00
Catalog #:HMQ520-18-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 2.56 in |
| F: | 1.5 | Center Distance (in): | 1.97 in |
| RQ: | 2.83 in | D: | 2.15 |
| G: | 0.12 | AK: | 4.5 |
| C: | 5.33 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-H |
| Reducer Style: | Worm - Right Angle | Output RPM: | 97 |
| Output Shaft Assembly Code: | H | Output Key: | 1/4 X 1.62 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Output Style: | H |
| Output HP: | 0.897 | Frame Size: | 56C |
| Input HP: | 1.196 | Series Type: | Bravo 500 Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Nitrile | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Orientation: | H |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Center Distance (in): | 1.97 |
| Series Style: | HMQ520-1-H | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 1.62 in | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ520 | Ratio: | 18:1 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Torque Rating (in-lb): | 583 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310101520 | Weight: | 7.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

