Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ520-36-H-56-16
Part #:W5200083.00
Catalog #:HMQ520-36-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.15 | RQ: | 2.83 in |
| C: | 5.33 in | AK: | 4.5 |
| I: | 2.56 in | T: | 1 |
| BE: | 0.38 in | F: | 1.5 |
| AJ: | 5.88 | G: | 0.12 |
| Center Distance (in): | 1.97 in | BD: | 6.5 |
Technical Specifications
| Output Shaft Assembly Code: | H | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.684 |
| Output Style: | H | Output HP: | 0.472 |
| Output Key: | 1/4 X 1.62 | Input RPM: | 1,750 |
| Series Type: | Bravo 500 Worm Gear Reducers | Output RPM: | 49 |
| Assembly: | HMQ-H | Input Style: | C-Face Quill |
| Frame Size: | 56C | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | H |
| Input Bore (C Face): | 0.625 | Series Style: | HMQ520-36-H-56-16-H |
| Shaft Seal Material: | Nitrile | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Center Distance (in): | 1.97 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 1.62 in |
| Model Code: | HMQ520 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 36:1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Torque Rating (in-lb): | 607 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310101544 | Weight: | 7.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

