Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ520-43-H-56-16
Part #:W5200084.00
Catalog #:HMQ520-43-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.97 in | F: | 1.5 |
| AJ: | 5.88 | C: | 5.33 in |
| BD: | 6.5 | I: | 2.56 in |
| BE: | 0.38 in | RQ: | 2.83 in |
| D: | 2.15 | T: | 1 |
| AK: | 4.5 | G: | 0.12 |
Technical Specifications
| Input HP: | 0.604 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Assembly: | HMQ-H | Output Style: | H |
| Series Type: | Bravo 500 Worm Gear Reducers | Output RPM: | 41 |
| Output Key: | 1/4 X 1.62 | Output HP: | 0.399 |
| Frame Size: | 56C | Center Distance (in): | 1.97 |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Ratio: | 43:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Output Shaft Orientation: | H |
| Bore Code: | 16 | Input Keyway: | 1/4 X 1.62 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Series Style: | HMQ520-43-H-56-16-H | Model Code: | HMQ520 |
| Reduction: | Single | Output Torque Rating (in-lb): | 613 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310101551 | Weight: | 7.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

