Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ520-80-H-56-16
Part #:W5200087.00
Catalog #:HMQ520-80-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | RQ: | 2.83 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.15 | F: | 1.5 |
| Center Distance (in): | 1.97 in | C: | 5.33 in |
| AJ: | 5.88 | G: | 0.12 |
| BD: | 6.5 | I: | 2.56 in |
Technical Specifications
| Series Type: | Bravo 500 Worm Gear Reducers | Input RPM: | 1,750 |
| Output HP: | 0.199 | Input HP: | 0.368 |
| Output Shaft Assembly Code: | H | Output Key: | 1/4 X 1.62 |
| Output Style: | H | Assembly: | HMQ-H |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Orientation: | H | Ratio: | 80:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Nitrile | Gear Type: | Worm |
| Input Keyway: | 1/4 X 1.62 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.000 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | HMQ520 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio Range: | 80:1 | Series Style: | HMQ520--H |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Center Distance (in): | 1.97 | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Torque Rating (in-lb): | 569 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310127742 | Weight: | 7.00 LB |

