Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - RHMQ520-43-HL-56-16
Part #:W5205043.00
Catalog #:RHMQ520-43-HL-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.33 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| RQ: | 2.83 in | F: | 1.5 |
| I: | 2.56 in | T: | 1 |
| Center Distance (in): | 1.97 in | D: | 2.15 |
| Y: | 3.94 in | BD: | 6.5 |
| G: | 0.12 |
Technical Specifications
| Output RPM: | 41 | Output HP: | 0.399 |
| Assembly: | RHMQ-HL | Output Style: | HL |
| Series Type: | Bravo 500 Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | HL | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Output Key: | 1/4 X 1.62 |
| Input HP: | 0.604 | Input Keyway: | 1/4 X 1.62 in |
| Motor Frame Size: | 56C | Mounting Style: | Shaft Mount |
| Model Code: | RHMQ520 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Input Bore (C Face): | 0.625 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Service Factor: | 1 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | HL |
| Ratio Range: | 40:1 | Ratio: | 43:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 1.97 |
| No. of Gear Reductions: | Single | Series Style: | RHMQ-HL |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 613 in/lbs |
General Specifications
| UPC: | 690310101780 | Weight: | 8.00 LB |

