Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FLHMQ520-36-HR-56-16
Part #:W5205067.00
Catalog #:FLHMQ520-36-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 5.33 in |
| D: | 2.15 | BE: | 0.38 in |
| AJ: | 5.88 | Q: | 0.47 in |
| BD: | 6.5 | R: | 0.354 in |
| T: | 1 | RQ: | 2.83 in |
| I: | 2.56 in | Center Distance (in): | 1.97 in |
| P: | 4.84 in | AA: | 4.51 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | FLHMQ-HR | Output Style: | HR |
| Output RPM: | 49 | Input HP: | 0.684 |
| Series Type: | Bravo 500 Worm Gear Reducers | Output HP: | 0.472 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | HR | Output Key: | 1/4 X 1.62 |
| Reducer: | Worm - Right Angle | Mounting Style: | Flange Mounted Hollow Output Bore |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| Series Style: | FLHMQ-HR | Input Keyway: | 1/4 X 1.62 in |
| Center Distance (in): | 1.97 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio: | 36:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | HR | Bore Code: | 16 |
| Motor Frame Size: | 56C | Model Code: | FLHMQ520 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 607 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310128619 | Weight: | 9.00 LB |

