Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-26-HR-56-16
Part #:W5205074.00
Catalog #:FHMQ520-26-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 2.83 in | P: | 4.84 in |
| AA: | 3.35 | C: | 5.33 in |
| Q: | 0.47 in | BE: | 0.38 in |
| I: | 2.56 in | AK: | 4.5 |
| D: | 2.15 | AJ: | 5.88 |
| R: | 0.354 in | Center Distance (in): | 1.97 in |
| T: | 1 | BD: | 6.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 67 |
| Output HP: | 0.613 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Assembly: | FHMQ-HR |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | HR | Output Key: | 1/4 X 1.62 |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Style: | HR |
| Input HP: | 0.889 | Ratio: | 26:1 |
| Input Diameter (in): | 0.625 in | Mounting Style: | Flange Mounted Hollow Output Bore |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft Orientation: | HR |
| Input Keyway: | 1/4 X 1.62 in | Center Distance (in): | 1.97 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | FHMQ-HR |
| Product Type: | Right Angle | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Model Code: | FHMQ520 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 577 in/lbs |
General Specifications
| UPC: | 690310101773 | Weight: | 8.00 LB |

