Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-14-HL-56-16
Part #:W5205106.00
Catalog #:FHMQ520-14-HL-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 3.35 | D: | 2.15 |
| C: | 5.33 in | Q: | 0.47 in |
| RQ: | 2.83 in | BE: | 0.38 in |
| I: | 2.56 in | AK: | 4.5 |
| R: | 0.354 in | BD: | 6.5 |
| P: | 4.84 in | AJ: | 5.88 |
| T: | 1 | Center Distance (in): | 1.97 in |
Technical Specifications
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Output Shaft Assembly Code: | HL |
| Output Key: | 1/4 X 1.62 | Output HP: | 1.18 |
| Input HP: | 1.494 | Output RPM: | 125 |
| Reducer Style: | Worm - Right Angle | Assembly: | FHMQ-HL |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Style: | HL | Series Type: | Bravo 500 Worm Gear Reducers |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Mounting Style: | Flange Mounted Hollow Output Bore | Output Shaft Orientation: | HL |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 1.97 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | No. of Gear Reductions: | Single |
| Ratio: | 14:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Series Style: | FHMQ-HL |
| Model Code: | FHMQ520 | Input Keyway: | 1/4 X 1.62 in |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 595 in/lbs |
General Specifications
| UPC: | 690310141076 | Weight: | 8.00 LB |

