Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - B525-07-L
Part #:W5250001.00
Catalog #:B525-07-L
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.24 | G: | 0.19 |
| U: | 0.75 in | I: | 3.11 in |
| T: | 1.125 | Center Distance (in): | 2.48 in |
| F: | 1.77 | O*: | 2.36 in |
| C: | 6.69 in | L: | 5.43 in |
| N: | 4.85 | D: | 2.76 |
Technical Specifications
| Output RPM: | 250 | Output Style: | L |
| Input Style: | C-Face Quill | Input HP: | 5.24 |
| Input RPM: | 1,750 | Assembly: | B-L |
| Overhung Load: | 405 | Reducer Style: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Key: | 1/4 X 2.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output HP: | 4.35 | Gear Type: | Worm |
| Model Code: | B525 | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.00 in |
| Shaft Seal Material: | Nitrile | Series Style: | B-L |
| Center Distance (in): | 2.48 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Mounting Style: | Base |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio: | 7:1 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.75 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1097 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 14.00 LB |

