Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - H525-94-H-18
Part #:W5250110.00
Catalog #:H525-94-H-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.43 in | C: | 6.69 in |
| F: | 1.77 | U: | 0.75 in |
| I: | 3.11 in | D: | 2.76 |
| G: | 0.19 | Center Distance (in): | 2.48 in |
| T: | 1.125 | M: | 2.24 |
Technical Specifications
| Output Shaft Assembly Code: | H | Series Type: | Bravo 500 Worm Gear Reducers |
| Output RPM: | 18.6 | Output HP: | 0.26 |
| Output Style: | H | Input RPM: | 1,750 |
| Input HP: | 0.51 | Output Key: | 1/4 x 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | H-H |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Ratio: | 94:1 | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 2.00 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Center Distance (in): | 2.48 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series Style: | H525-94-H-1-H | Service Factor: | 1 |
| Bore Code: | 18 | Output Shaft Orientation: | H |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Model Code: | H525 | Input Bore (C Face): | 0.75 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 878 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310127834 | Weight: | 12.00 LB |

