Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ525-19-H-56-18
Part #:W5250114.00
Catalog #:HMQ525-19-H-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.76 | F: | 1.77 |
| Center Distance (in): | 2.48 in | AK: | 4.5 |
| G: | 0.19 | AJ: | 5.88 |
| RQ: | 3.58 in | T: | 1.125 |
| C: | 6.69 in | BE: | 0.38 in |
| BD: | 6.5 | I: | 3.11 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 x 3.00 |
| Frame Size: | 56C | Series Type: | Bravo 500 Worm Gear Reducers |
| Output HP: | 1.75 | Assembly: | HMQ-H |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 92 | Output Style: | H |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.24 |
| Output Shaft Assembly Code: | H | Ratio: | 19:1 |
| Product Type: | Right Angle | Series Style: | HMQ525-19-H-56-1-H |
| Output Diameter (in): | 1.125 in | Input Keyway: | 1/4 X 2.00 in |
| Output Shaft Orientation: | H | No. of Gear Reductions: | Single |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.48 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Model Code: | HMQ525 | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Gear Type: | Worm |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1197 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310126493 | Weight: | 12.00 LB |

