Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ525-24-H-56-18
Part #:W5250115.00
Catalog #:HMQ525-24-H-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.125 | AK: | 4.5 |
| BD: | 6.5 | F: | 1.77 |
| C: | 6.69 in | I: | 3.11 in |
| RQ: | 3.58 in | D: | 2.76 |
| Center Distance (in): | 2.48 in | G: | 0.19 |
Technical Specifications
| Output RPM: | 73 | Input HP: | 1.92 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H |
| Input Style: | C-Face Quill | Output HP: | 1.44 |
| Input RPM: | 1,750 | Output Key: | 1/4 x 3.00 |
| Series Type: | Bravo 500 Worm Gear Reducers | Assembly: | HMQ-H |
| Reducer: | Worm - Right Angle | Output Style: | H |
| Frame Size: | 56C | Series Style: | HMQ525-24-H-56-1-H |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio: | 24:1 |
| Gear Type: | Worm | Center Distance (in): | 2.48 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 18 |
| Ratio Range: | 25:1 | Output Shaft Orientation: | H |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ525 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Shaft Seal Material: | Nitrile | Input Keyway: | 1/4 X 2.00 in |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1246 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310094761 | Weight: | 12.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 12.00 IN |

