Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FLHMQ525-7-HR-56-18
Part #:W5255041.00
Catalog #:FLHMQ525-7-HR-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 6.5 |
| R: | 0.276 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.48 in |
| RQ: | 3.58 in | AA: | 4.57 |
| Q: | 0.51 in | C: | 6.69 in |
| I: | 3.11 in | D: | 2.76 |
| T: | 1.125 | P: | 6.89 in |
Technical Specifications
| Input Style: | C-Face Quill | Output HP: | 4.35 |
| Output Key: | 1/4 x 3.00 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Style: | HR | Series Type: | Bravo 500 Worm Gear Reducers |
| Output Shaft Assembly Code: | HR | Assembly: | FLHMQ-HR |
| Input RPM: | 1,750 | Output RPM: | 250 |
| Input HP: | 5.24 | Motor Frame Size: | 56C |
| Ratio: | 7:1 | Center Distance (in): | 2.48 |
| Bore Code: | 18 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | HR |
| Service Factor: | 1 | Shaft Seal Material: | Nitrile |
| Input Keyway: | 1/4 X 2.00 in | Model Code: | FLHMQ525 |
| Input Bore (C Face): | 0.625 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series Style: | FLHMQ-HR | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Mounting Style: | Flange Mounted Hollow Output Bore |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1097 in/lbs |
General Specifications
| UPC: | 690310128572 | Weight: | 15.00 LB |

