Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - TMQ525-45-L-56
Part #:W5255053.00
Catalog #:TMQ525-45-L-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | K: | 1.87 in |
| B: | 5.24 | J: | 3.74 in |
| C: | 7.87 in | AK: | 4.5 |
| V: | 0.16 in | I: | 3.11 in |
| F: | 4.35 | Center Distance (in): | 2.48 in |
| D: | 3.94 | H: | 0.413 in |
| BD: | 6.5 | N: | 4.85 |
| RQ: | 3.58 in | T: | 1.125 |
| G: | 2.18 | O*: | 2.36 in |
| BE: | 0.38 in | A: | 5.67 |
Technical Specifications
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP: | 1.11 | Output Style: | L |
| Output RPM: | 39 | Output HP: | 0.73 |
| Output Key: | 1/4 X 2.00 | Assembly: | TMQ-L |
| Overhung Load: | 855 | Series Type: | Bravo 500 Worm Gear Reducers |
| Model Code: | TMQ525 | Center Distance (in): | 2.48 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Horizontal Base, Worm Over |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio: | 45:1 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Style: | TMQ-L |
| Input Keyway: | 1/4 X 2.00 in | Shaft Seal Material: | Nitrile |
| Output Shaft Orientation: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1182 in/lbs |
General Specifications
| UPC: | 690310101766 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

