Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - RHMQ525-30-H-56-18
Part #:W5255086.00
Catalog #:RHMQ525-30-H-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.19 | C: | 6.69 in |
| I: | 3.11 in | BE: | 0.38 in |
| T: | 1.125 | Y: | 5.91 in |
| RQ: | 3.58 in | D: | 2.76 |
| AK: | 4.5 | Center Distance (in): | 2.48 in |
| F: | 1.77 | AJ: | 5.88 |
| BD: | 6.5 |
Technical Specifications
| Output HP: | 1.17 | Frame Size: | 56C |
| Assembly: | RHMQ-H1 | Output Shaft Assembly Code: | H |
| Output Style: | H | Output Key: | 1/4 x 3.00 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 58 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Type: | Bravo 500 Worm Gear Reducers |
| Input HP: | 1.58 | Output Shaft Orientation: | H |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway: | 1/4 X 2.00 in | Bore Code: | 18 |
| Series Style: | RHMQ-H | Model Code: | RHMQ525 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.48 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Output Diameter (in): | 1.125 in |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1274 in/lbs | Housing Material: | Aluminum |
General Specifications
| Weight: | 14.00 LB |

