Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - RHMQ525-24-HR-56-18
Part #:W5255136.00
Catalog #:RHMQ525-24-HR-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.77 | Y: | 5.91 in |
| C: | 6.69 in | AK: | 4.5 |
| AJ: | 5.88 | RQ: | 3.58 in |
| BD: | 6.5 | Center Distance (in): | 2.48 in |
| BE: | 0.38 in | T: | 1.125 |
| I: | 3.11 in | D: | 2.76 |
| G: | 0.19 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Assembly: | RHMQ-HR |
| Output HP: | 1.44 | Output RPM: | 73 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Input HP: | 1.92 | Output Style: | HR |
| Output Shaft Assembly Code: | HR | Output Key: | 1/4 x 3.00 |
| Reducer: | Worm - Right Angle | Series Type: | Bravo 500 Worm Gear Reducers |
| Input RPM: | 1,750 | Series Style: | RHMQ-HR |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Keyway: | 1/4 X 2.00 in |
| Gear Type: | Worm | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio: | 24:1 | Model Code: | RHMQ525 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.48 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Output Shaft Orientation: | HR |
| Reduction: | Single | Output Torque Rating (in-lb): | 1246 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| Weight: | 14.00 LB |

