Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ534-38-H-56-24
Part #:W5340163.00
Catalog #:HMQ534-38-H-56-24
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.72 | C: | 9.15 in |
| BD: | 6.5 | RQ: | 4.33 in |
| BE: | 0.38 in | T: | 1.5 |
| Center Distance (in): | 3.35 in | G: | 0.14 |
| AJ: | 5.88 | I: | 3.86 in |
| AK: | 4.5 | F: | 2.52 |
Technical Specifications
| Assembly: | HMQ-H | Output Style: | H |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.34 |
| Input RPM: | 1,750 | Output HP: | 1.66 |
| Output Shaft Assembly Code: | H | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output RPM: | 46 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Series Type: | Bravo 500 Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/8 x 3.00 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio Range: | 40:1 |
| Ratio: | 38:1 | Product Type: | Right Angle |
| Bore Code: | 24 | Output Diameter (in): | 1.500 in |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Input Keyway: | 3/8 X 2.00 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | HMQ534 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3.35 | Output Shaft Orientation: | H |
| Shaft Seal Material: | Nitrile | Series Style: | HMQ534-3-H |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2279 in/lbs |
General Specifications
| UPC: | 690310126165 | Weight: | 24.00 LB |

