Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - HMQ534-14-H-180-24
Part #:W5340183.00
Catalog #:HMQ534-14-H-180-24
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.33 in | AK: | 8.5 |
| G: | 0.14 | I: | 3.86 in |
| C: | 9.15 in | D: | 3.72 |
| AJ: | 7.25 | F: | 2.52 |
| T: | 1.5 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 3.35 in |
Technical Specifications
| Output HP: | 4.61 | Assembly: | HMQ-H |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Shaft Assembly Code: | H |
| Reducer Style: | Worm - Right Angle | Nominal Motor HP Rating to HP @ 1750 RPM: | 5 |
| Output Style: | H | Input HP: | 5.91 |
| Output RPM: | 125 | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | HMQ534 | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Bore Code: | 24 |
| Input Bore (C Face): | 1.125 | Ratio: | 14:1 |
| Output Shaft Orientation: | H | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Series Style: | HMQ534-14-H-1-H | Mounting Style: | Shaft Mount |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway: | 3/8 X 2.00 in |
| Center Distance (in): | 3.35 | Reduction: | Single |
| Output Torque Rating (in-lb): | 2323 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 24.00 LB |

