Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ518-102-HL-56-12
Part #:WF180080.00
Catalog #:FHMQ518-102-HL-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.77 in | Q: | 0.35 in |
| BD: | 6.5 | I: | 2.16 in |
| AK: | 4.5 | RQ: | 2.6 in |
| T: | 0.75 | BE: | 0.38 in |
| D: | 1.93 | C: | 4.76 in |
| AA: | 2.38 | P: | 4.33 in |
| AJ: | 5.88 | R: | 0.354 in |
Technical Specifications
| Output Style: | HL | Output Shaft Assembly Code: | HL |
| Reducer Style: | Worm - Right Angle | Assembly: | FHMQ-HL |
| Output Key: | 3/16 X 1.00 | Input RPM: | 1,750 |
| Input HP: | 0.144 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 17.2 |
| Output HP: | 0.07 | Frame Size: | 56C |
| Series Type: | Bravo 500 Worm Gear Reducers | Center Distance (in): | 1.77 |
| Ratio: | 102:1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Bore Code: | 12 |
| Model Code: | FHMQ518 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Shaft Seal Material: | Nitrile | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Mounting Style: | Flange Mounted Hollow Output Bore |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.00 in |
| Series Style: | FHMQ-HL | Output Shaft Orientation: | HL |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 261 in/lbs |
General Specifications
| UPC: | 690310178539 | Weight: | 7.00 LB |

