Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ518-60-HR-56-12
Part #:WF180178.00
Catalog #:FHMQ518-60-HR-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Q: | 0.35 in | Center Distance (in): | 1.77 in |
| RQ: | 2.6 in | C: | 4.76 in |
| AA: | 2.38 | P: | 4.33 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 0.75 | R: | 0.354 in |
| I: | 2.16 in | D: | 1.93 |
| AK: | 4.5 | BD: | 6.5 |
Technical Specifications
| Input HP: | 0.363 | Reducer: | Worm - Right Angle |
| Output HP: | 0.203 | Output Key: | 3/16 X 1.00 |
| Output Shaft Assembly Code: | HR | Output Style: | HR |
| Reducer Style: | Worm - Right Angle | Assembly: | FHMQ-HR |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Series Type: | Bravo 500 Worm Gear Reducers |
| Frame Size: | 56C | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Diameter (in): | 0.625 in |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.77 | Input Keyway: | 3/16 X 1.00 in |
| Series Style: | FHMQ-HR | Ratio: | 60:1 |
| Output Shaft Orientation: | HR | Output Diameter (in): | 0.750 in |
| Bore Code: | 12 | Product Type: | Right Angle |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | No. of Gear Reductions: | Single |
| Model Code: | FHMQ518 | Shaft Seal Material: | Nitrile |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 442 in/lbs |
General Specifications
| Weight: | 7.00 LB |

