Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FLHMQ518-21-HR-56-12
Part #:WF180374.00
Catalog #:FLHMQ518-21-HR-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.76 in | AJ: | 5.88 |
| T: | 0.75 | I: | 2.16 in |
| BD: | 6.5 | P: | 4.33 in |
| AA: | 3.56 | AK: | 4.5 |
| BE: | 0.38 in | Q: | 0.35 in |
| Center Distance (in): | 1.77 in | R: | 0.354 in |
| RQ: | 2.6 in | D: | 1.93 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP: | 0.796 | Frame Size: | 56C |
| Output RPM: | 83 | Reducer Style: | Worm - Right Angle |
| Assembly: | FLHMQ-HR | Input Style: | C-Face Quill |
| Output Style: | HR | Output Shaft Assembly Code: | HR |
| Output HP: | 0.533 | Output Key: | 3/16 X 1.00 |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input Keyway: | 3/16 X 1.00 in |
| Model Code: | FLHMQ518 | Gear Type: | Worm |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio: | 21:1 | Bore Code: | 12 |
| Center Distance (in): | 1.77 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | Series Style: | FLHMQ-HR |
| Shaft Seal Material: | Nitrile | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Orientation: | HR | Product Type: | Right Angle |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 405 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 8.00 LB |

