Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-10-HR-56-16
Part #:WF20015802.16
Catalog #:FHMQ520-10-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | R: | 0.354 in |
| D: | 2.15 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 6.5 |
| Q: | 0.47 in | I: | 2.56 in |
| AJ: | 5.88 | C: | 5.33 in |
| P: | 4.84 in | RQ: | 2.83 in |
| AA: | 3.35 | Center Distance (in): | 1.97 in |
Technical Specifications
| Output Style: | HR | Series Type: | Bravo 500 Worm Gear Reducers |
| Output Shaft Assembly Code: | HR | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.62 | Assembly: | FHMQ-HR |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.961 | Output RPM: | 175 |
| Input RPM: | 1,750 | Output HP: | 1.569 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Series Style: | FHMQ-HR | Mounting Style: | Flange Mounted Hollow Output Bore |
| Input Keyway: | 1/4 X 1.62 in | Output Diameter (in): | 1.000 in |
| Output Shaft Orientation: | HR | Center Distance (in): | 1.97 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Nitrile | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Model Code: | FHMQ520 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 565 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310170373 | Weight: | 8.00 LB |

