Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-18-HL-56-16
Part #:WF20016101.16
Catalog #:FHMQ520-18-HL-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.84 in | C: | 5.33 in |
| I: | 2.56 in | D: | 2.15 |
| T: | 1 | Q: | 0.47 in |
| R: | 0.354 in | AA: | 3.35 |
| BE: | 0.38 in | BD: | 6.5 |
| RQ: | 2.83 in | Center Distance (in): | 1.97 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Output Style: | HL | Output HP: | 0.897 |
| Reducer: | Worm - Right Angle | Assembly: | FHMQ-HL |
| Output Key: | 1/4 X 1.62 | Frame Size: | 56C |
| Series Type: | Bravo 500 Worm Gear Reducers | Output RPM: | 97 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | HL | Input HP: | 1.196 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Shaft Orientation: | HL | Service Factor: | 1 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Bore (C Face): | 0.625 |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 1.97 |
| Input Keyway: | 1/4 X 1.62 in | Ratio Range: | 20:1 |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.625 in |
| Mounting Style: | Flange Mounted Hollow Output Bore | Model Code: | FHMQ520 |
| No. of Gear Reductions: | Single | Series Style: | FHMQ-HL |
| Ratio: | 18:1 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 583 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310151273 | Weight: | 8.00 LB |

