Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-60-HR-56-16
Part #:WF20017002.16
Catalog #:FHMQ520-60-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | AK: | 4.5 |
| C: | 5.33 in | RQ: | 2.83 in |
| D: | 2.15 | Center Distance (in): | 1.97 in |
| Q: | 0.47 in | AA: | 3.35 |
| BD: | 6.5 | R: | 0.354 in |
| T: | 1 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 4.84 in |
Technical Specifications
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.62 | Output HP: | 0.282 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.486 |
| Frame Size: | 56C | Assembly: | FHMQ-HR |
| Output Shaft Assembly Code: | HR | Series Type: | Bravo 500 Worm Gear Reducers |
| Output Style: | HR | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Series Style: | FHMQ-HR |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Model Code: | FHMQ520 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Gear Type: | Worm | Bore Code: | 16 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Shaft Seal Material: | Nitrile |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Keyway: | 1/4 X 1.62 in | Motor Frame Size: | 56C |
| Center Distance (in): | 1.97 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | HR |
| Reduction: | Single | Output Torque Rating (in-lb): | 613 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310166253 | Weight: | 8.00 LB |

