Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ520-100-HR-56-16
Part #:WF20017602.16
Catalog #:FHMQ520-100-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.33 in | R: | 0.354 in |
| Q: | 0.47 in | D: | 2.15 |
| Center Distance (in): | 1.97 in | AJ: | 5.88 |
| BD: | 6.5 | AA: | 3.35 |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1 | P: | 4.84 in |
| I: | 2.56 in | RQ: | 2.83 in |
Technical Specifications
| Series Type: | Bravo 500 Worm Gear Reducers | Output Style: | HR |
| Output Shaft Assembly Code: | HR | Frame Size: | 56C |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 17.5 | Input HP: | 0.295 |
| Assembly: | FHMQ-HR | Output HP: | 0.147 |
| Output Key: | 1/4 X 1.62 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Nitrile |
| Bore Code: | 16 | Model Code: | FHMQ520 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input Keyway: | 1/4 X 1.62 in |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft Orientation: | HR |
| Center Distance (in): | 1.97 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Series Style: | FHMQ-HR | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 516 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| Weight: | 8.00 LB |

