Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FLHMQ520-43-HL-56-16
Part #:WF20034301.16
Catalog #:FLHMQ520-43-HL-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.56 in | AA: | 4.51 |
| AK: | 4.5 | P: | 4.84 in |
| BD: | 6.5 | R: | 0.354 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1 | RQ: | 2.83 in |
| C: | 5.33 in | Q: | 0.47 in |
| Center Distance (in): | 1.97 in | D: | 2.15 |
Technical Specifications
| Output HP: | 0.399 | Output Shaft Assembly Code: | HL |
| Input HP: | 0.604 | Series Type: | Bravo 500 Worm Gear Reducers |
| Output RPM: | 41 | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Assembly: | FLHMQ-HL |
| Output Style: | HL | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Output Shaft Orientation: | HL |
| Bore Code: | 16 | Series Style: | FLHMQ-HL |
| Service Factor: | 1 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Center Distance (in): | 1.97 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 1.62 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Model Code: | FLHMQ520 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.000 in |
| Ratio: | 43:1 | Motor Frame Size: | 56C |
| Reduction: | Single | Output Torque Rating (in-lb): | 613 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 8.00 LB |

