Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FLHMQ520-60-HL-56-16
Part #:WF20034501.16
Catalog #:FLHMQ520-60-HL-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 5.33 in |
| I: | 2.56 in | R: | 0.354 in |
| RQ: | 2.83 in | Center Distance (in): | 1.97 in |
| AK: | 4.5 | D: | 2.15 |
| T: | 1 | Q: | 0.47 in |
| BE: | 0.38 in | P: | 4.84 in |
| BD: | 6.5 | AA: | 4.51 |
Technical Specifications
| Output Shaft Assembly Code: | HL | Reducer: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Input HP: | 0.486 |
| Assembly: | FLHMQ-HL | Output Key: | 1/4 X 1.62 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Style: | HL | Frame Size: | 56C |
| Output RPM: | 29 | Input RPM: | 1,750 |
| Output HP: | 0.282 | Input Bore (C Face): | 0.625 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | HL |
| Series Style: | FLHMQ-HL | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Model Code: | FLHMQ520 |
| Shaft Seal Material: | Nitrile | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.97 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Bore Code: | 16 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 1.62 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 613 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310151716 | Weight: | 9.00 LB |

