Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FMQ525-7-LL-56
Part #:WF250034.00
Catalog #:FMQ525-7-LL-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.48 in | RQ: | 3.58 in |
| I: | 3.11 in | D: | 2.76 |
| BD: | 6.5 | N: | 4.85 |
| BE: | 0.38 in | O*: | 2.36 in |
| T: | 1.125 | P: | 6.89 in |
| Q: | 0.51 in | C: | 6.69 in |
| AK: | 4.5 | R: | 0.276 in |
| AJ: | 5.88 | AA: | 3.39 |
Technical Specifications
| Output Style: | LL | Output RPM: | 250 |
| Output Key: | 1/4 X 2.00 | Output Shaft Assembly Code: | LL |
| Input HP: | 5.24 | Output HP: | 4.35 |
| Frame Size: | 56C | Overhung Load: | 405 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Assembly: | FMQ-LL |
| Input Style: | C-Face Quill | Series Type: | Bravo 500 Worm Gear Reducers |
| Series Style: | FMQ-LL | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Nitrile | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.00 in |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Model Code: | FMQ525 | Center Distance (in): | 2.48 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Orientation: | LL | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Mounting Style: | Flange Mounted Output Shaft | Input Bore (C Face): | 0.625 |
| Ratio: | 7:1 | Gear Type: | Worm |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1097 in/lbs |
General Specifications
| UPC: | 690310169810 | Weight: | 16.00 LB |

