Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ525-94-HR-56-18
Part #:WF25024202.18
Catalog #:FHMQ525-94-HR-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.48 in |
| BD: | 6.5 | AK: | 4.5 |
| AA: | 3.39 | BE: | 0.38 in |
| C: | 6.69 in | D: | 2.76 |
Technical Specifications
| Output Key: | 1/4 x 3.00 | Input Style: | C-Face Quill |
| Output Style: | HR | Frame Size: | 56C |
| Output RPM: | 18.6 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Type: | Bravo 500 Worm Gear Reducers |
| Input HP: | 0.51 | Output Shaft Assembly Code: | HR |
| Output HP: | 0.26 | Reducer: | Worm - Right Angle |
| Assembly: | FHMQ-HR | Input Keyway: | 1/4 X 2.00 in |
| Gear Type: | Worm | Ratio: | 94:1 |
| Series Style: | FHMQ-HR | Service Factor: | 1 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Model Code: | FHMQ525 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | HR | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Nitrile | Center Distance (in): | 2.48 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 878 in/lbs |
General Specifications
| Weight: | 14.00 LB |

