Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FHMQ525-30-HR-56-18
Part #:WF250316.00
Catalog #:FHMQ525-30-HR-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 6.5 |
| AA: | 3.39 | Center Distance (in): | 2.48 in |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 6.69 in | D: | 2.76 |
Technical Specifications
| Input RPM: | 1,750 | Output HP: | 1.17 |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Series Type: | Bravo 500 Worm Gear Reducers | Assembly: | FHMQ-HR |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 3.00 | Output Style: | HR |
| Input HP: | 1.58 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | HR | Bore Code: | 18 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Mounting Style: | Flange Mounted Hollow Output Bore | Shaft Seal Material: | Nitrile |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Gear Type: | Worm |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Output Diameter (in): | 1.125 in |
| Series Style: | FHMQ-HR | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway: | 1/4 X 2.00 in | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | FHMQ525 |
| Center Distance (in): | 2.48 | Service Factor: | 1 |
| Output Shaft Orientation: | HR | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Torque Rating (in-lb): | 1274 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310175989 | Weight: | 14.00 LB |

