Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - FMQ534-28-RL-180
Part #:WF340126.00
Catalog #:FMQ534-28-RL-180
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.33 in | BE1: | 0.5 in |
| C: | 9.15 in | T: | 1.5 |
| AK: | 8.5 | Center Distance (in): | 3.35 in |
| AA: | 4.25 | O*: | 2.36 in |
| R: | 0.197 in | BD: | 9 |
| D: | 3.72 | N: | 5.55 |
| AJ: | 7.25 | Q: | 0.63 in |
| P: | 8.07 in | I: | 3.86 in |
Technical Specifications
| Assembly: | FMQ-RL | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 63 |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Style: | LR |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | LR |
| Overhung Load: | 900 | Input HP: | 3.37 |
| Output Key: | 3/8 X 2.00 | Output HP: | 2.53 |
| Input Style: | C-Face Quill | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Model Code: | FMQ534 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Ratio: | 28:1 | Input Keyway: | 3/8 X 2.00 in |
| Shaft Seal Material: | Nitrile | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series Style: | FMQ-LR | Ratio Range: | 30:1 |
| Center Distance (in): | 3.35 | Mounting Style: | Flange Mounted Output Shaft |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2528 in/lbs |
General Specifications
| Weight: | 32.00 LB |

