Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - R518-37-L
Part #:WR180006.00
Catalog #:R518-37-L
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.26 in | C: | 4.76 in |
| L: | 3.86 in | Y: | 3.94 in |
| T: | 0.75 | G: | 0.08 |
| F: | 1.38 | I: | 2.16 in |
| N: | 2.97 | Center Distance (in): | 1.77 in |
| M: | 1.67 | D: | 1.93 |
| U: | 0.625 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.00 |
| Reducer Style: | Worm - Right Angle | Assembly: | R-L |
| Input HP: | 0.49 | Overhung Load: | 405 |
| Input RPM: | 1,750 | Output HP: | 0.309 |
| Output Style: | L | Output RPM: | 47 |
| Series Type: | Bravo 500 Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Keyway: | 3/16 X 1.00 in |
| Ratio Range: | 40:1 | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Mounting Style: | Torque arm mt - solid output shaft |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output Shaft Orientation: | L |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Series Style: | R-L |
| Model Code: | R518 | Service Factor: | 1 |
| Ratio: | 37:1 | Center Distance (in): | 1.77 |
| Output Diameter (in): | 0.750 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 414 in/lbs |
General Specifications
| Weight: | 6.00 LB |

