Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - RHMQ520-36-HR-56-16
Part #:WR20016602.16
Catalog #:RHMQ520-36-HR-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 2.83 in | BD: | 6.5 |
| G: | 0.12 | Center Distance (in): | 1.97 in |
| I: | 2.56 in | F: | 1.5 |
| T: | 1 | D: | 2.15 |
| BE: | 0.38 in | Y: | 3.94 in |
| AK: | 4.5 | C: | 5.33 in |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | RHMQ-HR |
| Reducer Style: | Worm - Right Angle | Output RPM: | 49 |
| Input Style: | C-Face Quill | Output Style: | HR |
| Output Shaft Assembly Code: | HR | Input HP: | 0.684 |
| Reducer: | Worm - Right Angle | Series Type: | Bravo 500 Worm Gear Reducers |
| Frame Size: | 56C | Output Key: | 1/4 X 1.62 |
| Output HP: | 0.472 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway: | 1/4 X 1.62 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 36:1 |
| Output Shaft Orientation: | HR | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.625 in |
| Model Code: | RHMQ520 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.97 |
| Series Style: | RHMQ-HR | Ratio Range: | 40:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 607 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 8.00 LB |

