Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - RHMQ525-30-HR-56-18
Part #:WR25023202.18
Catalog #:RHMQ525-30-HR-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.11 in | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.125 |
| C: | 6.69 in | Center Distance (in): | 2.48 in |
| BD: | 6.5 | AK: | 4.5 |
| RQ: | 3.58 in | Y: | 5.91 in |
| G: | 0.19 | D: | 2.76 |
| F: | 1.77 |
Technical Specifications
| Series Type: | Bravo 500 Worm Gear Reducers | Input HP: | 1.58 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output HP: | 1.17 |
| Output Style: | HR | Reducer: | Worm - Right Angle |
| Assembly: | RHMQ-HR | Output RPM: | 58 |
| Output Shaft Assembly Code: | HR | Frame Size: | 56C |
| Output Key: | 1/4 x 3.00 | Center Distance (in): | 2.48 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series Style: | RHMQ-HR |
| Output Shaft Orientation: | HR | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Mounting Style: | Shaft Mount | Bore Code: | 18 |
| Input Keyway: | 1/4 X 2.00 in | Ratio: | 30:1 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Model Code: | RHMQ525 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1274 in/lbs |
General Specifications
| UPC: | 690310151136 | Weight: | 14.00 LB |

