Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - T518-7-D
Part #:WT180021.00
Catalog #:T518-7-D
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.86 in | C: | 5.67 in |
| V: | 0.12 in | B: | 3.86 |
| M: | 1.67 | N: | 2.97 |
| U: | 0.625 in | Center Distance (in): | 1.77 in |
| I: | 2.16 in | D: | 2.83 |
| K: | 0.99 in | F: | 3.17 |
| G: | 1.59 | H: | 0.413 in |
| J: | 1.97 in | O*: | 1.26 in |
| T: | 0.75 | A: | 3.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Series Type: | Bravo 500 Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load: | 200 | Input HP: | 1.378 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.00 |
| Output RPM: | 250 | Output HP: | 1.103 |
| Reducer Style: | Worm - Right Angle | Assembly: | T-D |
| Output Style: | D | Shaft Seal Material: | Nitrile |
| Mounting Style: | Base | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Diameter (in): | 0.625 in | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Model Code: | T518 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 7.5:1 | Series Style: | T-D |
| Ratio: | 7:1 | Output Shaft Orientation: | LR |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.00 in | Center Distance (in): | 1.77 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 278 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 6.00 LB |

