Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - TMQ518-21-L-56
Part #:WT180034.00
Catalog #:TMQ518-21-L-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.77 in | BD: | 6.5 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 0.75 | RQ: | 2.6 in |
| N: | 2.97 | F: | 3.17 |
| B: | 3.86 | BE: | 0.38 in |
| I: | 2.16 in | H: | 0.413 in |
| D: | 2.83 | J: | 1.97 in |
| G: | 1.59 | C: | 5.67 in |
| K: | 0.99 in | O*: | 1.26 in |
| A: | 3.94 |
Technical Specifications
| Output Style: | L | Output Key: | 3/16 X 1.00 |
| Input HP: | 0.796 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.533 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Assembly: | TMQ-L |
| Series Type: | Bravo 500 Worm Gear Reducers | Overhung Load: | 270 |
| Frame Size: | 56C | Output RPM: | 83 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 21:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | L |
| Input Diameter (in): | 0.625 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Center Distance (in): | 1.77 |
| Model Code: | TMQ518 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway: | 3/16 X 1.00 in | Motor Frame Size: | 56C |
| Series Style: | TMQ-L | Mounting Style: | Horizontal Base, Worm Over |
| Service Factor: | 1 | Shaft Seal Material: | Nitrile |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 405 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310180846 | Weight: | 9.00 LB |

