Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - TMQ525-36-L-56
Part #:WT250040.00
Catalog #:TMQ525-36-L-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.36 in | K: | 1.87 in |
| C: | 7.87 in | H: | 0.413 in |
| T: | 1.125 | BD: | 6.5 |
| AJ: | 5.88 | J: | 3.74 in |
| V: | 0.16 in | Center Distance (in): | 2.48 in |
| BE: | 0.38 in | B: | 5.24 |
| RQ: | 3.58 in | D: | 3.94 |
| N: | 4.85 | G: | 2.18 |
| I: | 3.11 in | F: | 4.35 |
| AK: | 4.5 | A: | 5.67 |
Technical Specifications
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Output Style: | L | Input RPM: | 1,750 |
| Overhung Load: | 855 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | TMQ-L |
| Series Type: | Bravo 500 Worm Gear Reducers | Output Key: | 1/4 X 2.00 |
| Input HP: | 1.46 | Output RPM: | 49 |
| Output HP: | 1 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 36:1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Mounting Style: | Horizontal Base, Worm Over | Output Shaft Orientation: | L |
| Shaft Seal Material: | Nitrile | Product Type: | Right Angle |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | No. of Gear Reductions: | Single |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Model Code: | TMQ525 |
| Series Style: | TMQ-L | Center Distance (in): | 2.48 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Input Keyway: | 1/4 X 2.00 in | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1281 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 17.00 LB |

