Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - TMQ525-45-D-56
Part #:WT250063.00
Catalog #:TMQ525-45-D-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.48 in | C: | 7.87 in |
| D: | 3.94 | N: | 4.85 |
| AJ: | 5.88 | J: | 3.74 in |
| BE: | 0.38 in | B: | 5.24 |
| AK: | 4.5 | V: | 0.16 in |
| F: | 4.35 | T: | 1.125 |
| I: | 3.11 in | O*: | 2.36 in |
| BD: | 6.5 | G: | 2.18 |
| K: | 1.87 in | RQ: | 3.58 in |
| H: | 0.413 in | A: | 5.67 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Output RPM: | 39 | Reducer: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Output HP: | 0.73 |
| Output Key: | 1/4 X 2.00 | Assembly: | TMQ-D |
| Input HP: | 1.11 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 855 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Style: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Nitrile |
| Ratio: | 45:1 | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Center Distance (in): | 2.48 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Output Diameter (in): | 1.125 in |
| Series Style: | TMQ-D | Model Code: | TMQ525 |
| Input Keyway: | 1/4 X 2.00 in | Input Diameter (in): | 0.625 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1182 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 14.00 LB |

