How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | M: | 1.76 |
| G: | 1.38 | B: | 4.88 |
| D: | 1.91 | F: | 2.75 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| N: | 4.31 | A: | 3.44 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | J: | 4.19 in |
| K: | 2.09 in | T: | 0.75 |
| I: | 3.14 in | O: | 2.11 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Input Style: | Solid Shaft |
| Output Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.021 |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | B215 | Output Shaft Assembly Code: | 3 |
| Assembly: | B-3 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1056 | Output Torque Rating (in-lb): | 313 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft |

